(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Diamond-coated end mills (J) equipped with 4-flute for graphite machining.
[Features]
· Diamond-coated end mills. Ideal for graphite high-efficiency machining.
· 4-flute type.
· Uses ultra-fine particle super alloy for flute materials.
· Helix angle of 30°.
Part Number |
---|
DF4JCD0300 |
DF4JCD0400 |
DF4JCD0600 |
DF4JCD0800 |
DF4JCD1000 |
DF4JCD1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3 | 12 | 6 | 60 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4 | 16 | 6 | 60 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 24 | 6 | 60 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 28 | 8 | 70 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 35 | 10 | 90 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12 | 36 | 12 | 110 |
Loading...
work material | Aluminum / Graphite | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | Diamond Coat | Machining Application | Flat Surface / Side Surface / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Flute Diameter Tolerance(mm) | 0~-0.02 |
How can we improve?
How can we improve?