1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DF2XLB Diamond Coating DF End Mill (DF2XLBR0020N040)

MME SOLID CARBIDE END MILLS

DF2XLB Diamond Coating DF End Mill (DF2XLBR0020N040)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A diamond coated long neck ball end mill with 2-flute for graphite machining.
[Features]
· Diamond-coated end mills. Ideal for graphite high-efficiency machining.
· Long neck, ball type.
· Uses ultra-fine particle super alloy for flute materials.
· Helix angle of 30°.

 
Part Number
DF2XLBR0020N040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Outer Diameter DC
(mm)
Interference Angle B2
(°)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.20.66040.48.4˚4.14.34.75.2

Loading...

  1. 1

Basic Information

Type Bore work material Aluminum / Graphite / Resin Number of flutes(sheet) 2
Coating Diamond Coat Shank diameter (DCON)(mm) 4 R Precision(μm) -0.01~0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available Torsion Angle(°) 30