(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CVD diamond coated end mill for high quality CFRP processing.
[Features]
· Focuses on finished surfaces.
· Can reduce cutting resistor applied in the thrust direction due to its blade shape at low helix angles.
· Achieves fine finished surfaces with few burrs, etc.
· Original CVD diamond coated end mill that focuses on finished surfaces for CFRP materials.
Part Number |
---|
DFC4JCD0600 |
DFC4JCD0800 |
DFC4JCD1000 |
DFC4JCD1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 11,908.00 ฿ 10,955.36 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 10 Day(s) | 6 | 20 | 6 | 70 | ||
฿ 17,195.00 ฿ 15,819.40 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 10 Day(s) | 8 | 30 | 8 | 80 | ||
฿ 22,479.00 ฿ 20,680.68 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 10 Day(s) | 10 | 30 | 10 | 90 | ||
฿ 26,287.00 ฿ 24,184.04 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 10 Day(s) | 12 | 30 | 12 | 100 |
Loading...
work material | Resin | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | Diamond Coat | Machining Application | Flat Surface / Side Surface / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Weak Helix (15 to 25°) | Helix Angle Details (θ) | 10 | Flute Diameter Tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?