1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DFCJRT Diamond Coating DF End Mill (Part Number)

DFCJRT Diamond Coating DF End Mill
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,796.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CVD diamond coated end mill for high quality CFRP processing.
[Features]
· Type focusing on processing efficiency.
· The cutting edge shape of the cross nick minimizes cutting resistor and cutting heat, enabling highly efficient machining.
· Both excellent abrasion-resistance and smoothness are achieved by the unique CVD diamond coating.
[Application]
· CFRP end mill.

 
Part Number
DFCJRTD0600SALE
DFCJRTD0800SALE
DFCJRTD1000SALE
DFCJRTD1200SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)

฿ 13,796.00

฿ 12,692.32

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 62010670

฿ 19,527.00

฿ 17,964.84

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 83010880

฿ 26,287.00

฿ 24,184.04

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1030121090

฿ 31,848.00

฿ 29,300.16

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 12301212100

Loading...

  1. 1

Basic Information

work material Resin Type Square Coating Diamond Coat
Machining Application Flat Surface / Side Surface / Inclined Cutting Blade tip shape With Lead