(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Diamond coated drill for machining CFRP.
[Features]
· The unique diamond coating achieves excellent abrasion resistance and smoothness.
[Applications]
· Shape is ideal for CFRP, realizing high quality hole drilling.
Part Number |
---|
MCS01719X3DB-DD2010 |
MCS01915X3DB-DD2010 |
MCS02510X3DB-DD2010 |
MCS03125X3DB-DD2010 |
MCS03760X3DB-DD2010 |
MCS03765X3DB-DD2010 |
MCS04380X3DB-DD2010 |
MCS05010X3DB-DD2010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Diameter D4 (mm) | Length Under Neck L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14,959.00 ฿ 11,171.38 | MME HSS DRILL | 1 Piece(s) | 19 Day(s) | 4.366 | 23 | 65 | 6 | 28 | ||
฿ 15,569.00 ฿ 11,617.59 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 4.864 | 27 | 65 | 6 | 28 | ||
฿ 24,363.00 ฿ 18,191.85 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 6.375 | 33 | 78 | 8 | 41 | ||
฿ 30,528.00 ฿ 22,786.10 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 7.938 | 40 | 78 | 8 | 41 | ||
฿ 35,796.00 ฿ 26,710.98 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 9.55 | 45 | 87 | 10 | 46 | ||
฿ 35,796.00 ฿ 26,710.98 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 9.563 | 45 | 87 | 10 | 46 | ||
฿ 38,853.00 ฿ 29,011.54 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 11.125 | 53 | 100 | 12 | 54 | ||
฿ 41,016.00 ฿ 30,606.14 | MME HSS DRILL | 1 Piece(s) | 15 Day(s) | 12.725 | 58 | 105 | 14 | 59 |
Loading...
work material | Aluminum / Resin | Tool Material Type | Carbide | Coating Y/N | Included |
---|---|---|---|---|---|
Coating Type | Diamond Coat | Lubrication Method | Internal | Hole Drilling Depth(mm) | 3 |
How can we improve?
How can we improve?