1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center reamer

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Center reamer
  • Center reamer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 662.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cutting tool used for finishing the center hole and chamfering.
[Features]
·Because it is designed with an odd number of flutes, machining with little chatter is possible.
·A rich lineup of 60°, 90° and 120°.
[Applications]
·Ideal for finishing center holes, as well as chamfering corners.

Features

●Reamer used for chamfering.
●Reduces chatter with odd number of blades.

Usage

●Work Material: Common Steel, Alloy Steel, etc.

Specification

●No Coating
●Tip Angle: 90°

Materials

●High Alloy Steel(SKH51)
Part Number
CR-60-6
CR-60-8
CR-60-10
CR-60-12
CR-60-16
CR-60-20
CR-60-25
CR-60-30
CR-60-35
CR-60-40
CR-60-45
CR-60-50
CR-60-60
CR-90-6
CR-90-8
CR-90-10
CR-90-12
CR-90-16
CR-90-20
CR-90-25
CR-90-30
CR-90-35
CR-90-40
CR-90-45
CR-90-50
CR-90-60
CR-120-6
CR-120-8
CR-120-10
CR-120-12
CR-120-16
CR-120-20
CR-120-25
CR-120-30
CR-120-35
CR-120-40
CR-120-45
CR-120-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d) Tip diameter Blade length (ℓ) Outer Diameter (D) Outer Diameter Length (ℓ1)

฿ 662.95

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 60543605.2613

฿ 750.03

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 60548606.93818

฿ 1,011.26

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 60748608.661018

฿ 1,099.88

FKS CORNER ROUNDING CUTTER 1 Piece(s) 10 Day(s) 607558010.391225

฿ 1,683.50

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 6075510013.861625

฿ 1,718.70

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 6075510017.322025

฿ 2,235.65

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 6097012021.652535

฿ 3,032.63

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 6097312025.983038

฿ 5,670.35

FKS CORNER ROUNDING CUTTER 1 Piece(s) 10 Day(s) 6098012030.313543

฿ 7,592.25

FKS CORNER ROUNDING CUTTER 1 Piece(s) 14 Day(s) 6098512034.644045

฿ 10,475.09

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 6098812038.974548

฿ 13,952.40

FKS CORNER ROUNDING CUTTER 1 Piece(s) 14 Day(s) 60910012043.35057

฿ 20,856.71

FKS CORNER ROUNDING CUTTER 1 Piece(s) 5 Day(s) 6011111161043.36061

฿ 732.00

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 90541603611

฿ 810.00

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 90545604815

฿ 1,156.30

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 907456051015

฿ 1,215.85

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 907508061220

฿ 1,596.20

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 9075010081620

฿ 1,741.32

FKS CORNER ROUNDING CUTTER 1 Piece(s) Same day 90750100102020

฿ 2,505.00

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 9096012012.52525

฿ 2,886.87

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 90965120153030

฿ 4,807.08

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 9096712017.53530

฿ 6,556.26

FKS CORNER ROUNDING CUTTER 1 Piece(s) 12 Day(s) 90970120204030

฿ 9,608.36

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 9097312022.54533

฿ 12,029.53

FKS CORNER ROUNDING CUTTER 1 Piece(s) 1 Day(s) 90980120255037

฿ 17,855.76

FKS CORNER ROUNDING CUTTER 1 Piece(s) 5 Day(s) 90111001610256045

฿ 715.28

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 120541601.73610

฿ 866.13

FKS CORNER ROUNDING CUTTER 1 Piece(s) 5 Day(s) 120545602.31813

฿ 1,011.26

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 120745602.891013

฿ 1,099.88

FKS CORNER ROUNDING CUTTER 1 Piece(s) 7 Day(s) 120750803.461215

฿ 1,530.33

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 1207501004.621615

฿ 1,597.97

FKS CORNER ROUNDING CUTTER 1 Piece(s) 7 Day(s) 1207501005.772020

฿ 2,234.14

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 1209601207.222520

฿ 2,877.03

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 1209651208.663025

฿ 5,665.70

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 12096712010.13525

฿ 7,586.05

FKS CORNER ROUNDING CUTTER 1 Piece(s) 9 Day(s) 12097012011.554025

฿ 10,473.54

FKS CORNER ROUNDING CUTTER 1 Piece(s) 5 Day(s) 12097312012.994530

฿ 14,025.07

FKS CORNER ROUNDING CUTTER 1 Piece(s) 5 Day(s) 12098012014.435030

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer work material general steel / Quenched and tempered steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type High-speed steel (SKH51) Coating Y/N NA
Coating Type Non-Coated shank Straight Large diameter tolerance +0.2~+0.6
Angle Tolerance(Minute) ±15'