1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long shank sunken-milled for bolt with hex hole

Long shank sunken-milled for bolt with hex hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,082.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long type cutter used for sinking machining of HSS for spot facing.
[Features]
· Since there is a guide that matches the standard of the hex socket head bolt on the head component, chattering is minimal.
· As it is a long type, it supports work in deep places.
[Applications]
· Used for machining sunk holes for hexagon socket head bolts.

Part Number
CBLS1/2
CBLS1/4
CBLS3
CBLS3/8
CBLS4
CBLS5
CBLS5/16
CBLS6
CBLS8
CBLS10
CBLS12
CBLS14
CBLS16
CBLS18
CBLS20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Guide Diameter
(mm)
Guide Length
(mm)

฿ 5,046.44

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 20201601213.213

฿ 2,944.72

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 111412086.556

฿ 2,423.79

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 5.9712063.23

฿ 3,583.03

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 1516140129.89

฿ 2,082.31

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 7.41012064.24

฿ 2,680.82

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 8.91312065.25

฿ 3,106.31

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 1416120108.258

฿ 3,462.40

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 10.41512086.26

฿ 3,366.02

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 13.416120108.28

฿ 3,869.98

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 16.8161401210.310

฿ 4,343.29

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 18.8201601212.412

฿ 5,417.44

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 24201801214.414

฿ 6,558.32

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 26221801616.516

฿ 7,607.70

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 28242001618.518

฿ 8,496.27

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 3026200162121

Loading...

  1. 1

Basic Information

Number of flutes 4 Material High-speed steel Blade diameter tolerance 0~+0.2
blade shape Right blade right torsion Torsion Angle degree 12° Shank tolerance h8