(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Center Positioning, Plate/Internal Chamfering, External Chamfering, Morse Taper Shank
Part Number |
---|
CTT10-90 |
CTT10-118 |
CTT13-90 |
CTT13-118 |
CTT15-90 |
CTT15-118 |
CTT18-90 |
CTT18-118 |
CTT20-90 |
CTT20-118 |
CTT22-90 |
CTT22-118 |
CTT25-90 |
CTT25-118 |
CTT27-90 |
CTT27-118 |
CTT30-90 |
CTT30-118 |
CTT32-90 |
CTT32-118 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | Blade diameter (D) (mm) | Shank diameter (d) (mm) | Groove Length (mm) | Overall Length (mm) | Body (mm) | Handle length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,875.85 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 10 | MT1 | 13 | 175.5 | 110 | 65.5 | ||
฿ 4,875.85 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 10 | MT1 | 13 | 175.5 | 110 | 65.5 | ||
฿ 6,774.51 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 13 | MT2 | 19 | 210 | 130 | 80 | ||
฿ 6,774.51 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 13 | MT2 | 19 | 210 | 130 | 80 | ||
฿ 7,562.48 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 15 | MT2 | 19 | 210 | 130 | 80 | ||
฿ 7,562.48 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 15 | MT2 | 19 | 210 | 130 | 80 | ||
฿ 8,783.38 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 18 | MT2 | 25 | 240 | 160 | 80 | ||
฿ 8,783.38 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 18 | MT2 | 25 | 240 | 160 | 80 | ||
฿ 13,087.07 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 20 | MT2 | 25 | 240 | 160 | 80 | ||
฿ 13,087.07 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 20 | MT2 | 25 | 240 | 160 | 80 | ||
฿ 16,404.07 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 22 | MT2 | 30 | 240 | 160 | 80 | ||
฿ 16,404.07 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 22 | MT2 | 30 | 240 | 160 | 80 | ||
฿ 19,389.16 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 25 | MT3 | 35 | 289 | 190 | 99 | ||
฿ 19,389.16 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 25 | MT3 | 35 | 289 | 190 | 99 | ||
฿ 21,855.06 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 27 | MT3 | 38 | 289 | 190 | 99 | ||
฿ 21,855.06 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 27 | MT3 | 38 | 289 | 190 | 99 | ||
฿ 24,068.57 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 30 | MT3 | 42 | 309 | 210 | 99 | ||
฿ 24,068.57 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 30 | MT3 | 42 | 309 | 210 | 99 | ||
฿ 31,611.72 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 90 | 32 | MT3 | 42 | 309 | 210 | 99 | ||
฿ 31,611.72 | EIK CENTERING TOOLS | 1 Piece(s) | 5 Day(s) | 118 | 32 | MT3 | 42 | 309 | 210 | 99 |
Loading...
Application | Centering (Positioning) / Chamfering/Horizontal | work material | general steel / Quenched and tempered steel / Aluminum / Copper | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
blade shape | Right blade straight | Number of flutes | 2 |
How can we improve?
How can we improve?