1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Carbide Solid Spherical Cutter, 2-Flute (Part Number)

EIK SOLID CARBIDE END MILLS

Carbide Solid Spherical Cutter, 2-Flute
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,545.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spherical cutter with effective angle of 280° (small type is 220° or 240°).
[Features]
· Can be used for various applications thanks to its wide effective angle.
[Applications]
· Used for rounded molding, cross hole machining, and front/back surface deburring, and chamfering.

Part Number
CSQCS2-AR1-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter
(mm)
Handle Length Spherical Effective Angle
(°)
Blade Effective Diameter
(mm)

฿ 4,081.07

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 170204±0.01245.52401.73

Loading...

  1. 1

Basic Information

Type Spherical Ball Number of flutes(sheet) 2 With/Without Torsion Available
Torsional Angle Right blade right torsion 15°

Please check the type/dimensions/specifications of the part CSQCS2-AR1-20 in the Carbide Solid Spherical Cutter, 2-Flute series.

Products with similar specification

Part Number
CSQCS2-AR0.5-8
CSQCS2-AR1-10
CSQCS2-AR1-16
CSQCS2-AR1-6
CSQCS2-AR1-8
CSQCS2-AR1.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
blade diameter
(mm)
Handle Length Spherical Effective Angle
(°)
Blade Effective Diameter
(mm)

฿ 4,081.38

1 Piece(s) 5 Day(s) 0.57084±0.011562200.94

฿ 3,545.81

1 Piece(s) 5 Day(s) 170104±0.01255.52401.73

฿ 4,081.22

1 Piece(s) 5 Day(s) 170164±0.01249.52401.73

฿ 4,081.38

1 Piece(s) 5 Day(s) 17064±0.01259.52401.73

฿ 4,081.38

1 Piece(s) 5 Day(s) 17084±0.01257.52401.73

฿ 4,532.96

1 Piece(s) 5 Day(s) 1.57094±0.013582402.6