(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spherical cutter with effective angle of 280° (small type is 220° or 240°).
[Features]
· Can be used for various applications thanks to its wide effective angle.
[Applications]
· Used for rounded molding, cross hole machining, and front/back surface deburring, and chamfering.
Part Number |
---|
CSQCS2-AR0.5-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | blade diameter (mm) | Handle Length | Spherical Effective Angle (°) | Blade Effective Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,081.38 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 70 | 8 | 4 | ±0.01 | 1 | 56 | 220 | 0.94 |
Loading...
Type | Spherical Ball | Number of flutes(sheet) | 2 | With/Without Torsion | Available |
---|---|---|---|---|---|
Torsional Angle | Right blade right torsion 15° |
Please check the type/dimensions/specifications of the part CSQCS2-AR0.5-8 in the Carbide Solid Spherical Cutter, 2-Flute series.
Part Number |
---|
CSQCS2-AR0.5-4 |
CSQCS2-AR0.5-6 |
CSQCS2-AR1-10 |
CSQCS2-AR1-16 |
CSQCS2-AR1-20 |
CSQCS2-AR1-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | R Precision (μm) | blade diameter (mm) | Handle Length | Spherical Effective Angle (°) | Blade Effective Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,081.53 | 1 Piece(s) | 9 Day(s) | 0.5 | 70 | 4 | 4 | ±0.01 | 1 | 60 | 220 | 0.94 | ||
฿ 4,081.38 | 1 Piece(s) | 5 Day(s) | 0.5 | 70 | 6 | 4 | ±0.01 | 1 | 58 | 220 | 0.94 | ||
฿ 3,545.81 | 1 Piece(s) | 5 Day(s) | 1 | 70 | 10 | 4 | ±0.01 | 2 | 55.5 | 240 | 1.73 | ||
฿ 4,081.22 | 1 Piece(s) | 5 Day(s) | 1 | 70 | 16 | 4 | ±0.01 | 2 | 49.5 | 240 | 1.73 | ||
฿ 4,081.07 | 1 Piece(s) | 5 Day(s) | 1 | 70 | 20 | 4 | ±0.01 | 2 | 45.5 | 240 | 1.73 | ||
฿ 4,081.38 | 1 Piece(s) | 5 Day(s) | 1 | 70 | 6 | 4 | ±0.01 | 2 | 59.5 | 240 | 1.73 |
How can we improve?
How can we improve?