1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Mini WR Chamfer Cutter, Long

Carbide Mini WR Chamfer Cutter, Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,936.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Back and front are rounded. Long handle

Part Number
CSWRCL-AR0.2
CSWRCL-AR0.4
CSWRCL-AR0.5
CSWRCL-AR0.6
CSWRCL-AR0.7
CSWRCL-AR0.8
CSWRCL-AR0.9
CSWRCL-AR1
CSWRCL-AR1.2
CSWRCL-AR1.5
CSWRCL-AR2
CSWRCL-AR2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(mm)
Shank diameter (d)
(mm)
Body
(mm)
R Neck diameter Neck length
(mm)

฿ 9,936.68

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6.862.60.25.68

฿ 9,936.68

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 7.2630.45.68

฿ 9,936.68

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 7.463.20.55.68

฿ 10,014.69

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 7.663.40.65.68

฿ 10,014.84

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 7.863.60.75.68

฿ 10,014.84

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 863.80.85.68

฿ 10,014.84

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 8.2640.95.68

฿ 12,594.33

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 10.484.217.410

฿ 12,672.34

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 10.884.61.27.410

฿ 12,750.65

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 11.485.71.57.410

฿ 14,317.92

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 14.4106.729.410

฿ 14,474.70

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 15.4108.22.59.410

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type Carbide
blade shape Right blade straight Shank tolerance -0.01~0 Overall Length(mm) 100
Number of flutes 4 Blade diameter tolerance 0~+0.1 R Tolerance ±0.02