1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Mini WR Chamfer Cutter

Carbide Mini WR Chamfer Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,793.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide mini WR chamfering cutter capable of R chamfering on the top and bottom surfaces.
[Features]
·Abrasion resistance is achieved by adopting TIAlN coating.
·Back and surface R chamfering.
[Applications]
·R chamfering on the front and R chamfering on the back can be processed with this single tool.

Part Number
CSWRC-AR0.2
CSWRC-AR0.3
CSWRC-AR0.4
CSWRC-AR0.5
CSWRC-AR0.6
CSWRC-AR0.7
CSWRC-AR0.8
CSWRC-AR0.9
CSWRC-AR1
CSWRC-AR1.2
CSWRC-AR1.5
CSWRC-AR2
CSWRC-AR2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(mm)
Shank diameter (d)
(mm)
Overall Length
(mm)
Body
(mm)
R Neck diameter Neck length
(mm)

฿ 7,590.90

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3.83602.60.22.84

฿ 7,694.91

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 43602.80.32.84

฿ 6,793.55

CHAMFERING CUTTERS 1 Piece(s) Same day 4.236030.42.84

฿ 7,850.92

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4.43603.20.52.84

฿ 7,850.92

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4.63603.40.62.84

฿ 8,111.72

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 5.84603.60.73.84

฿ 8,215.73

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 64603.80.83.84

฿ 8,371.74

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6.246040.93.84

฿ 11,130.92

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 8.46704.215.66

฿ 11,131.08

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 8.86704.61.25.66

฿ 11,469.26

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 9.46705.71.55.66

฿ 12,669.55

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 12.48706.727.48

฿ 12,852.18

EIK CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 13.48708.22.57.48

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type Carbide
blade shape Right blade straight Shank tolerance -0.01~0 Number of flutes 4
Blade diameter tolerance 0~+0.1 R Tolerance ±0.02