1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Centering Tool, Short Type (Taper Shank)

Carbide Centering Tool, Short Type (Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,538.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Center Positioning, Plate/Internal Chamfering, External Chamfering, Morse Taper Shank

Part Number
CCTST12-90
CCTST12-118
CCTST16-90
CCTST16-118
CCTST19-90
CCTST19-118
CCTST25-90
CCTST25-118
CCTST30-90
CCTST30-118
CCTST35-90
CCTST35-118
CCTST40-90
CCTST40-118
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) Blade diameter (D)
(mm)
Shank diameter (d)
(mm)
Groove Length
(mm)
Overall Length
(mm)
Body
(mm)
Shank length
(mm)

฿ 6,538.48

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9012MT2201608080

฿ 6,538.48

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11812MT2201608080

฿ 8,526.27

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9016MT23018010080

฿ 8,526.27

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11816MT23018010080

฿ 9,470.87

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9019MT23019011080

฿ 9,470.87

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11819MT23019011080

฿ 11,990.39

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9025MT33023914099

฿ 11,990.39

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11825MT33023914099

฿ 15,573.46

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9030MT33523914099

฿ 15,573.46

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11830MT33523914099

฿ 22,039.81

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9035MT440265141124

฿ 22,039.81

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11835MT440265141124

฿ 29,009.83

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 9040MT440265141124

฿ 29,009.83

EIK CENTERING TOOLS 1 Piece(s) 6 Day(s) 11840MT440265141124

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal work material general steel / Quenched and tempered steel / Aluminum / Copper Tool Material Type Carbide
blade shape Right blade straight Number of flutes 2 Blade diameter tolerance h8
Angle Tolerance -30′~0