1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Super Mini W Angular

Carbide Super Mini W Angular
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,097.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Slot / Carbide angular cutter.
[Features]
· It is available in angles of 60°, 90° and 120°, supporting various angle processing, etc.
· The shank diameter is given a thick design to maintain rigidity.
[Applications]
· Can be used for equal angle machining cutters, deburring, etc.

Part Number
CSMW2-W60
CSMW2-W90
CSMW2-W120
CSMW2.5-W60
CSMW2.5-W90
CSMW2.5-W120
CSMW3-W60
CSMW3-W90
CSMW3-W120
CSMW4-W60
CSMW4-W90
CSMW4-W120
CSMW5-W60
CSMW5-W90
CSMW5-W120
CSMW6-W60
CSMW6-W90
CSMW6-W120
CSMW8-W60
CSMW8-W90
CSMW8-W120
CSMW10-W60
CSMW10-W90
CSMW10-W120
CSMW12-W60
CSMW12-W90
CSMW12-W120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade thickness
(mm)
Single corner
(°)
Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Number of flutes

฿ 5,692.43

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 20.57W60135034

฿ 5,692.43

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 21W90135034

฿ 5,692.43

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 21.73W120135034

฿ 5,692.43

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 2.50.75W601.235034

฿ 5,692.43

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 2.51.3W901.235034

฿ 5,692.43

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 2.52.25W1201.235034

฿ 5,484.41

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 30.86W601.545034

฿ 5,673.29

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 31.5W901.545034

฿ 5,484.41

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 32.59W1201.545034

฿ 5,485.19

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 41.15W60245044

฿ 5,944.12

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 42W90245044

฿ 5,485.19

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 43.46W120245044

฿ 5,097.63

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 51.5W602.346064

฿ 5,272.37

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 52.4W902.546064

฿ 5,097.63

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 54.4W1202.346064

฿ 5,272.37

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 61.8W602.746064

฿ 5,114.63

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 62.8W90346064

฿ 5,097.63

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 65.4W1202.746064

฿ 6,582.71

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 82.4W603.656086

฿ 6,824.70

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 83.8W90456086

฿ 6,582.71

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 87.4W1203.656086

฿ 7,524.67

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 103.1W604.5670108

฿ 7,517.87

EIK SPECIAL CUTTERS 1 Piece(s) Same day 104.8W905670108

฿ 7,524.67

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 109.3W1204.5670108

฿ 8,622.35

EIK SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 123.7W605.4770128

฿ 8,622.35

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 125.8W906770128

฿ 8,639.34

EIK SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 1211.2W1205.4770128

Loading...

  1. 1

Basic Information

Material Carbide Blade diameter tolerance -0.05~0 blade shape Right blade straight
Shank tolerance -0.01~0 Angle Tolerance ±10′