(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Diameter Dovetail Groove Machining, Rear Chamfering
Part Number |
---|
CSMS2-45 |
CSMS2-60 |
CSMS2.5-60 |
CSMS3-45 |
CSMS3-60 |
CSMS4-45 |
CSMS4-60 |
CSMS5-45 |
CSMS5-60 |
CSMS6-45 |
CSMS6-60 |
CSMS8-45 |
CSMS8-60 |
CSMS10-45 |
CSMS10-60 |
CSMS12-45 |
CSMS12-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Blade thickness (mm) | Single corner (°) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,380.40 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 2 | 0.5 | 45 | 1 | 3 | 50 | 3 | 4 | ||
฿ 5,380.40 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 2 | 0.86 | 60 | 1 | 3 | 50 | 3 | 4 | ||
฿ 5,380.40 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 2.5 | 1.12 | 60 | 1.2 | 3 | 50 | 3 | 4 | ||
฿ 5,172.39 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 3 | 0.75 | 45 | 1.5 | 4 | 50 | 3 | 4 | ||
฿ 5,172.39 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 3 | 1.29 | 60 | 1.5 | 4 | 50 | 3 | 4 | ||
฿ 5,173.16 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 4 | 1 | 45 | 2 | 4 | 50 | 4 | 4 | ||
฿ 5,173.16 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 4 | 1.73 | 60 | 2 | 4 | 50 | 4 | 4 | ||
฿ 5,097.63 | EIK SPECIAL CUTTERS | 1 Piece(s) | 9 Day(s) | 5 | 1.2 | 45 | 2.5 | 4 | 60 | 6 | 4 | ||
฿ 5,097.63 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 5 | 2.2 | 60 | 2.3 | 4 | 60 | 6 | 4 | ||
฿ 5,097.63 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 6 | 1.4 | 45 | 3 | 4 | 60 | 6 | 4 | ||
฿ 5,097.63 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 6 | 2.7 | 60 | 2.7 | 4 | 60 | 6 | 4 | ||
฿ 6,530.70 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 8 | 1.9 | 45 | 4 | 5 | 60 | 8 | 6 | ||
฿ 6,530.70 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 8 | 3.7 | 60 | 3.6 | 5 | 60 | 8 | 6 | ||
฿ 6,240.00 | SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 10 | 2.4 | 45 | 5 | 6 | 70 | 10 | 6 | ||
฿ 7,160.64 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 10 | 4.6 | 60 | 4.5 | 6 | 70 | 10 | 6 | ||
฿ 8,258.31 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 12 | 2.9 | 45 | 6 | 7 | 70 | 12 | 6 | ||
฿ 8,258.31 | EIK SPECIAL CUTTERS | 1 Piece(s) | 5 Day(s) | 12 | 5.6 | 60 | 5.4 | 7 | 70 | 12 | 6 |
Loading...
Material | Carbide | Blade diameter tolerance | -0.05~0 | blade shape | Right blade straight |
---|---|---|---|---|---|
Shank tolerance | -0.01~0 | Angle Tolerance | ±5′ |
How can we improve?
How can we improve?