1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore for Flat Head Screw Pilot Holes with Drill

FKS SPECIAL CUTTERS

Counterbore for Flat Head Screw Pilot Holes with Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,548.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cutting tool with a drill that can perform pilot hole drilling and counterbore machining for countersunk machine screws at the same time.
[Features]
·As pilot hole drilling and counterbore machining can be done simultaneously, operation process is drastically shortened.
·A wide range of sizes.
[Applications]
·Ideal for pilot hole drilling and counterbore machining for countersunk machine screws at the same time.

Part Number
DSS-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,548.00

FKS SPECIAL CUTTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1
 

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Countersinking / Drilling Angle (θ)(°) 90°
Number of flutes(sheet) 2 Coating Non-Coated Nominal 8
Outer Diameter (D)(φ mm) 18.5 Outer Diameter Length (ℓ)(mm) 18 Drill Diameter (D1)(φ mm) 6.8
Drill Length (l)(mm) 22 Overall Length (L)(mm) 76 Shank diameter (d) 10
Torsion Angle (θ)(°) Torsion (25°) O.D. Tolerance 0~+0.2 Drill Diameter Tolerance 0~-0.05

Please check the type/dimensions/specifications of the part DSS-8 in the Counterbore for Flat Head Screw Pilot Holes with Drill series.