1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore for Knockout Pins

Counterbore for Knockout Pins
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,064.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for counterboring of extrusion pins for plastic molds, etc.

 

Part Number
EP-CB-2
EP-CB-2.5
EP-CB-3
EP-CB-3.5
EP-CB-4
EP-CB-4.5
EP-CB-5
EP-CB-6
EP-CB-7
EP-CB-8
EP-CB-9
EP-CB-10
EP-CB-12
EP-CB-14
EP-CB-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Guide Diameter (D1)
(φ mm)
Guide Length ( ℓ )
(mm)
Outer Diameter (D)
(φ mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d) Torsion Angle (θ)
(°)
Guide Diameter Tolerance

฿ 1,064.16

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 22368506Torsion (15°)-0.014~-0.024

฿ 1,189.87

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 2.52.5368506Torsion (15°)-0.014~-0.024

฿ 1,064.16

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 33368506Torsion (15°)-0.020~-0.032

฿ 1,064.16

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 3.53.54810506Torsion (15°)-0.020~-0.032

฿ 1,064.16

FKS SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 444810506Torsion (25°)-0.020~-0.032

฿ 1,392.98

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 4.54.55912656Torsion (25°)-0.020~-0.032

฿ 1,237.47

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 555912656Torsion (25°)-0.020~-0.032

฿ 1,384.09

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 6661015708Torsion (25°)-0.025~-0.040

฿ 1,472.44

FKS SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 7761115708Torsion (25°)-0.025~-0.040

฿ 1,793.88

FKS SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 88813188010Torsion (25°)-0.025~-0.040

฿ 1,793.88

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 99814188010Torsion (25°)-0.025~-0.040

฿ 1,940.13

FKS SPECIAL CUTTERS 1 Piece(s) 9 Day(s) 10101015209010Torsion (25°)-0.032~-0.050

฿ 2,737.53

FKS SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 12121017209010Torsion (25°)-0.032~-0.050

฿ 3,238.72

FKS SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 141412192510012Torsion (25°)-0.032~-0.050

฿ 3,849.81

FKS SPECIAL CUTTERS 1 Piece(s) 5 Day(s) 161613212510012Torsion (25°)-0.032~-0.050

Loading...

  1. 1
 

Basic Information

Tool Material Type Cobalt HSS (SKH56) Machining Application Countersinking Number of flutes(sheet) 4
Coating Non-Coated O.D. Tolerance 0~+0.2