(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Milling cutter for counterboring for hexagon socket head bolts. The nominal dimension is the same as that of commercially available socket bolts.
Part Number |
---|
CBT-3/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,537.45 | FKS SPECIAL CUTTERS | 1 Piece(s) | 31 Day(s) |
Loading...
Tool Material Type | High-speed steel (SKH51) | Machining Application | Countersinking | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | Non-Coated | Nominal | 3/8" | Guide Diameter (D1)(φ mm) | 9.8 |
Guide Length ( ℓ )(mm) | 12 | Outer Diameter (D)(φ mm) | 15 | Blade length (ℓ)(mm) | 16 |
Overall Length (L)(mm) | 101.5 | Shank diameter (d) | MT1 | Torsion Angle (θ)(°) | Torsion (15°) |
Guide Diameter Tolerance | 0~-0.05 | O.D. Tolerance | 0~+0.2 |
How can we improve?
How can we improve?