1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Counterbore
  • Counterbore
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 810.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

● A counterbore cutter for sinking the head of a hexagon socket head cap screw. Maintains high economic advantage with abundant re-polishing cycles.

Usage

● Work Material: Carbon Steel, Alloy Steel, Steel Tools, Cast Iron, Non-Ferrous Metal, Aluminum Alloy.

Specification

●SPQ(piece):1
● For hexagon socket head cap screw.

Materials

● High Speed Steel(SKH51)
Part Number
CB-3
CB-4
CB-5
CB-6
CB-8
CB-10
CB-12
CB-14
CB-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Guide Diameter (D1)
(φ mm)
Guide Length ( ℓ )
(mm)
Outer Diameter (D)
(φ mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)

฿ 810.00

FKS SPECIAL CUTTERS 1 Piece(s) Same day 33.245.96386

฿ 846.00

FKS SPECIAL CUTTERS 1 Piece(s) Same day 44.257.48456

฿ 953.00

CAPSCREW COUNTERBORE 1 Piece(s) 1 Day(s) 55.278.910536

฿ 1,129.00

FKS SPECIAL CUTTERS 1 Piece(s) 1 Day(s) 66.2810.412608

฿ 1,516.00

FKS SPECIAL CUTTERS 1 Piece(s) Same day 88.21013.4146910

฿ 1,906.00

FKS SPECIAL CUTTERS 1 Piece(s) Same day 1010.31216.8167612

฿ 2,470.00

FKS SPECIAL CUTTERS 1 Piece(s) Same day 1212.31418.8188512

฿ 2,950.59

FKS SPECIAL CUTTERS 1 Piece(s) Same day 1414.31624209012

฿ 3,882.65

FKS SPECIAL CUTTERS 1 Piece(s) 1 Day(s) 1616.318262210012

Loading...

  1. 1
 

Basic Information

Tool Material Type High-speed steel (SKH51) Machining Application Countersinking Number of flutes(sheet) 4
Coating Non-Coated Torsion Angle (θ)(°) Torsion (25°) Guide Diameter Tolerance 0~-0.05
O.D. Tolerance 0~+0.2