(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
6-flute blade improves cutting force, fantastic sharpness means zero chatter, horizontal motion during face milling is possible, and the uncomfortable metallic sound during machining is drastically reduced.
[Features]
· Chamfering.
· Drilling machines, milling machines, machining centers.
· Horizontal Milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | Overall Length (L) (mm) | Shank diameter (d) | Tip diameter | Blade length (ℓ) | Outer Diameter (D) | Outer Diameter Length (ℓ1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 940.29 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 60 | 6 | 1.5 | 3.9 | 6 | 15 | ||
฿ 969.31 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 60 | 6 | 2 | 5.2 | 8 | 15 | ||
฿ 1,464.30 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 60 | 8 | 2.5 | 6.5 | 10 | 15 | ||
฿ 1,390.14 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 60 | 60 | 8 | 3 | 7.8 | 12 | 18 | ||
฿ 2,107.51 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 70 | 10 | 3.7 | 9.8 | 15 | 20 | ||
฿ 2,252.64 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 70 | 10 | 4 | 10.4 | 16 | 20 | ||
฿ 2,283.22 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 70 | 10 | 4.5 | 11.7 | 18 | 24 | ||
฿ 2,402.42 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 80 | 10 | 5 | 13 | 20 | 28 | ||
฿ 3,218.24 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 80 | 12 | 5.5 | 14.3 | 22 | 30 | ||
฿ 3,338.99 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 80 | 12 | 6.2 | 16.3 | 25 | 34 | ||
฿ 4,015.88 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 90 | 12 | 7.5 | 19.5 | 30 | 39 | ||
฿ 6,524.49 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 90 | 12 | 8.7 | 22.8 | 35 | 45 | ||
฿ 8,742.84 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 100 | 12 | 10 | 26 | 40 | 48 | ||
฿ 13,402.46 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 110 | 12 | 11.2 | 29.3 | 45 | 51 | ||
฿ 15,917.27 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 60 | 120 | 12 | 12.5 | 32.5 | 50 | 54 | ||
฿ 957.83 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 90 | 60 | 6 | 1.5 | 2.25 | 6 | 15 | ||
฿ 866.13 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 90 | 60 | 6 | 2 | 3 | 8 | 15 | ||
฿ 1,464.30 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 60 | 8 | 2.5 | 3.75 | 10 | 15 | ||
฿ 1,391.69 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 90 | 60 | 8 | 3 | 4.5 | 12 | 18 | ||
฿ 2,107.51 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 6 Day(s) | 90 | 70 | 10 | 3.7 | 5.65 | 15 | 20 | ||
฿ 2,025.46 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 90 | 70 | 10 | 4 | 6 | 16 | 20 | ||
฿ 2,283.22 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 70 | 10 | 4.5 | 6.75 | 18 | 24 | ||
฿ 2,402.42 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 80 | 10 | 5 | 7.5 | 20 | 28 | ||
฿ 3,219.79 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 6 Day(s) | 90 | 80 | 12 | 5.5 | 8.25 | 22 | 30 | ||
฿ 3,340.54 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 80 | 12 | 6.2 | 9.4 | 25 | 34 | ||
฿ 4,108.70 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 90 | 12 | 7.5 | 11.25 | 30 | 39 | ||
฿ 6,529.14 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 90 | 12 | 8.7 | 13.15 | 35 | 45 | ||
฿ 8,752.14 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 100 | 12 | 10 | 15 | 40 | 48 | ||
฿ 13,416.41 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 110 | 12 | 11.2 | 16.9 | 45 | 51 | ||
฿ 15,935.86 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 90 | 120 | 12 | 12.5 | 18.75 | 50 | 54 | ||
฿ 837.10 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 120 | 60 | 6 | 1.5 | 1.3 | 6 | 15 | ||
฿ 969.31 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 9 Day(s) | 120 | 60 | 6 | 2 | 1.75 | 8 | 15 | ||
฿ 1,355.14 | CORNER ROUNDING CUTTER | 1 Piece(s) | Same day | 120 | 60 | 8 | 2.5 | 2.17 | 10 | 15 | ||
฿ 1,581.95 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 60 | 8 | 3 | 2.6 | 12 | 18 | ||
฿ 2,107.51 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 70 | 10 | 3.7 | 3.26 | 15 | 20 | ||
฿ 2,252.64 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 70 | 10 | 4 | 3.46 | 16 | 20 | ||
฿ 2,284.77 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 70 | 10 | 4.5 | 3.9 | 18 | 24 | ||
฿ 2,403.97 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 80 | 10 | 5 | 4.33 | 20 | 28 | ||
฿ 3,221.34 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 80 | 12 | 5.5 | 4.76 | 22 | 30 | ||
฿ 3,342.09 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 80 | 12 | 6.2 | 5.43 | 25 | 34 | ||
฿ 4,022.08 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 90 | 12 | 7.5 | 6.5 | 30 | 39 | ||
฿ 6,533.79 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 90 | 12 | 8.7 | 7.59 | 35 | 45 | ||
฿ 8,756.79 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 100 | 12 | 10 | 8.66 | 40 | 48 | ||
฿ 13,424.15 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 110 | 12 | 11.2 | 9.76 | 45 | 51 | ||
฿ 15,945.16 | FKS CORNER ROUNDING CUTTER | 1 Piece(s) | 5 Day(s) | 120 | 120 | 12 | 12.5 | 10.83 | 50 | 54 |
Loading...
Application | Hole Chamfer / Chamfering/Horizontal | work material | general steel / Cast Iron / Aluminum / Resin | Single blade, two blades | Single blade |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Tool Material Type | Cobalt HSS (SKH56) | Coating Y/N | NA |
Coating Type | Non-Coated | Number of flutes(sheet) | 6 | shank | Straight |
O.D. Tolerance | 0~+0.2 | Angle Tolerance(Minute) | ±15' |
How can we improve?
How can we improve?