1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drill Grinder (Dol-Ken) DL-3S

CGK POLISHING MACHINE

Drill Grinder (Dol-Ken) DL-3S
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 130,829.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·X-type (cross) thinning grinding is possible with the standard equipment thinning device, further improving sharpness.
·Long-life CBN (Borazon) whetstones are standard equipment, so you can use Nagamochi. If you get clogged, lightly apply the attached stick whetstone and it will disappear immediately.
·The V-type chuck can grip any diameter that can be chucked (⌀2 to ⌀13), eliminating the hassle of changing attachments depending on the drill diameter.
·"GGK Doruken", which has become synonymous with small size and light weight, is a small tabletop type drill grinding machine.
·A symmetrical V-type chuck is used, so after grinding one side, just turn it over and swing to get the center, making grinding easy.
·N-type and X-type thinning grinding is possible.
[Applications]
·Standard (Angular) Grinding, Candle Grinding, Straight Grinding, Thinning Type N Type, Thinning Type X Type (Cross-Shaped)

Part Number
DL-3S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130,829.00

฿ 106,206.98

CGK POLISHING MACHINE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Drill Grinding Machine Drill Grinder Type N • X Thinning Supported Grindstone diameter(mm) 125
Power Supply : Single-Phase(V) 100 Power Cord Length(m) 1.6 Width x Depth x Height(mm) 240×260×300
Product Grinding Range(mm) 2~13 Grindstone Material CBN Drill Tip Angle(°) 118・130・180・-5・-15
Output(W) 60 Mass(kg) 18 Trusco Code 138-1687

Please check the type/dimensions/specifications of the part DL-3S in the Drill Grinder (Dol-Ken) DL-3S series.