1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MT Shank, Countersink, HSS, Non-coated 90°

MT Shank, Countersink, HSS, Non-coated 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,363.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for chamfering, countersinking, and deburring. For drilling machines.

Part Number
6279-40.0
6279-63.0
6279-80.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(mm)
Link Diameter
(d)
Tip Diameter
(d)
Overall Length
(ℓ)
Chamfering Hole Diameter Range

฿ 8,363.27

ILX CENTERING TOOLS 1 Piece(s) 8 Day(s) 40MT-310.014010.0~40.0

฿ 16,650.96

ILX CENTERING TOOLS 1 Piece(s) 8 Day(s) 63MT-416.018016.0~63.0

฿ 28,009.78

ILX CENTERING TOOLS 1 Piece(s) 8 Day(s) 80MT-422.019022.0~80.0

Loading...

  1. 1

Basic Information

Application Hole Chamfer Point Angle(θ) 90 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Single Blade Peripheral Blade Y/N Included Tool Material Type High-Speed Steel
Coating Y/N None Coating Type Non-Coated Number of Flutes 3-Flute
Link Model Morse Taper