(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for chamfering, countersinking, and deburring. Frequently used sizes are selected and stored in a metal case. A handle is attached to enable manual operation.
Application | Hole Chamfer | Point Angle(θ) | 90 | Flute Diameter (D)(mm) | 16.5,20.5,25.0,37.0 |
---|---|---|---|---|---|
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Single blade, two blades | Single Blade | Peripheral Blade Y/N | Included |
Tool Material Type | High-Speed Steel | Coating Y/N | Included | Coating Type | TiN |
Number of Flutes | 3-Flute | Supported Countersunk Screw(M) | M8.0,M10.0,M12.0 | Link Model | Straight |
Link Diameter(d) | 10,12 | Tip Diameter(d) | 3.2,3.5,3.8,4.8 | Overall Length(ℓ) | 60,63,67,90 |
Chamfering Hole Diameter Range | 3.2~16.5,3.5~20.5,3.8~25.0,4.8~37.0 | Tolerance of Shank Diameter | h9 |
How can we improve?
How can we improve?