1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink Set Non-Coat 4 Pairs【4 Pieces Per Package】

ILX CENTERING TOOLS

Counter Sink Set Non-Coat 4 Pairs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,627.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Less likely to generate secondary burrs and durable, that makes efficient work possible.
●Can be used both in machine work and manual work.

Usage

●Work Material: Steel, Alloy Steel, Stainless Steel, Copper Alloy, Aluminum Alloy

Specification

●Set Contents:16.5, 20.5, 25.0, 37.0
●Q'ty Per Set(piece):4
●3 Blades
●Tip Angle: 90°
●No Coating

Materials

●High Speed Steel(HSS)
Part Number
6277-4SET
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 12,627.86

ILX CENTERING TOOLS 1 Pack(s)

4 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Application Hole Chamfer Point Angle(θ) 90 Flute Diameter (D)(mm) 16.5,20.5,25.0,37.0
work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Single blade, two blades Single Blade Peripheral Blade Y/N Included
Tool Material Type High-Speed Steel Coating Y/N None Coating Type Non-Coated
Number of Flutes 3-Flute Supported Countersunk Screw(M) M8.0,M10.0,M12.0 Link Model Straight
Link Diameter(d) 10,12 Tip Diameter(d) 3.2,3.5,3.8,4.8 Overall Length(ℓ) 60,63,67,90
Chamfering Hole Diameter Range 3.2~16.5,3.5~20.5,3.8~25.0,4.8~37.0 Tolerance of Shank Diameter h9