1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank, Countersink, HSS, TiAlN Coating 90° (6277-6.3AL)

ILX CENTERING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for chamfering, countersinking, and deburring. Can be used for both machine work and manual work. For SUS and difficult-to-cut material.

Part Number
6277-6.3AL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(mm)
Supported Countersunk Screw
(M)
Link Diameter
(d)
Tip Diameter
(d)
Overall Length
(ℓ)
Chamfering Hole Diameter Range

฿ 1,282.55

ILX CENTERING TOOLS 1 Piece(s) 10 Day(s) 6.3M3.051.5451.5~6.3

Loading...

  1. 1

Basic Information

Application Hole Chamfer Point Angle(θ) 90 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium / Copper / Resin
Single blade, two blades Single Blade Peripheral Blade Y/N Included Tool Material Type High-Speed Steel
Coating Y/N Included Coating Type TiAlN Number of Flutes 3-Flute
Link Model Straight Tolerance of Shank Diameter h9

Please check the type/dimensions/specifications of the part 6277-6.3AL in the Straight Shank, Countersink, HSS, TiAlN Coating 90° series.

Products with similar specification

Part Number
6277-10.4AL
6277-12.4AL
6277-16.5AL
6277-20.5AL
6277-25.0AL
6277-8.3AL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFlute Diameter (D)
(mm)
Supported Countersunk Screw
(M)
Link Diameter
(d)
Tip Diameter
(d)
Overall Length
(ℓ)
Chamfering Hole Diameter Range

฿ 1,798.70

1 Piece(s) 10 Day(s) 10.4M5.062.5502.5~10.4

฿ 1,974.72

1 Piece(s) 10 Day(s) 12.4M6.082.8562.8~12.4

฿ 2,368.89

1 Piece(s) 12 Day(s) 16.5M8.0103.2603.2~16.5

฿ 3,489.79

1 Piece(s) Same day 20.5M10.0103.5633.5~20.5

฿ 4,251.08

1 Piece(s) 10 Day(s) 25M12.0103.8673.8~25.0

฿ 1,544.41

1 Piece(s) 12 Day(s) 8.3M4.062.0502.0~8.3