1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank, Countersink, HSS, No Coating 90° (6277-5.0)

ILX CENTERING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features●Less likely to generate secondary burrs and durable, that makes efficient work possible.●Can be used both in machine work and manual work.Usage●Work Material: Steel, Alloy Steel, Stainless Steel, Copper Alloy, Aluminum AlloySpecification●3 Blades●Tip Angle: 90°●No CoatingMaterials●High Speed Steel(HSS)

Features

●Less likely to generate secondary burrs and durable, that makes efficient work possible.
●Can be used both in machine work and manual work.

Usage

●Work Material: Steel, Alloy Steel, Stainless Steel, Copper Alloy, Aluminum Alloy

Specification

●3 Blades
●Tip Angle: 90°
●No Coating

Materials

●High Speed Steel(HSS)
Part Number
6277-5.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(mm)
Supported Countersunk Screw
(M)
Link Diameter
(d)
Tip Diameter
(d)
Overall Length
(ℓ)
Chamfering Hole Diameter Range

฿ 975.20

ILX CENTERING TOOLS 1 Piece(s) 31 Day(s) 5-41.5401.5~5.0

Loading...

  1. 1

Basic Information

Application Hole Chamfer Point Angle(θ) 90 work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Single Blade Peripheral Blade Y/N Included Tool Material Type High-Speed Steel
Coating Y/N None Coating Type Non-Coated Number of Flutes 3-Flute
Link Model Straight Tolerance of Shank Diameter h9