(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Massive improvement of efficiency and machined surface roughness with ultra-high speed cutting.
Part Number |
---|
DIXI7593-6.00 |
DIXI7593-8.00 |
DIXI7593-10.00 |
DIXI7593-12.00 |
DIXI7593-16.00 |
DIXI7593-20.00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 6 | 3 | 6 | 66 | 45 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 8 | 3 | 8 | 81 | 50 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 10 | 3 | 10 | 90 | 55 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12 | 12 | 3 | 12 | 100 | 72 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 16 | 16 | 3 | 16 | 120 | 80 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 20 | 20 | 4 | 20 | 130 | - |
Loading...
work material | Aluminum / Copper / Resin | Type | Square | Coating | Non-Coated |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?