1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Flute Square Type Ultra-High-Speed Cutting End Mill for Processing Aluminum, Helix Angle 35° (DIXI7583-1.30)

DXI SOLID CARBIDE END MILLS

3-Flute Square Type Ultra-High-Speed Cutting End Mill for Processing Aluminum, Helix Angle 35° (DIXI7583-1.30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Massive improvement of efficiency and machined surface roughness with ultra-high speed cutting.

 
Part Number
DIXI7583-1.30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 1.32.6338-

Loading...

  1. 1

Basic Information

work material Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 3 Type Square
Coating Non-Coated Torsion Angle (θ) Standard Helix (30 to 40°)