1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-Flute Square Type Ultra-High-Speed Cutting End Mill for Processing Aluminum, Small Diameter, Helix Angle 35°

2-Flute Square Type Ultra-High-Speed Cutting End Mill for Processing Aluminum, Small Diameter, Helix Angle 35°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Massive improvement of efficiency and machined surface roughness with ultra-high speed cutting.

 
Part Number
DIXI7582-1.00
DIXI7582-1.50
DIXI7582-2.00
DIXI7582-2.50
DIXI7582-2.80
DIXI7582-3.00
DIXI7582-3.80
DIXI7582-4.00
DIXI7582-4.50
DIXI7582-5.00
DIXI7582-5.50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 12338

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 1.53338

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 24450

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 2.55450

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 2.86650

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 36650

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 3.88650

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 48650

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 4.510650

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 510650

฿ 999,999,999.00

DXI SOLID CARBIDE END MILLS 1 Piece(s) Quote 5.510650

Loading...

  1. 1

Basic Information

work material Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Torsion Angle (θ) Standard Helix (30 to 40°)