(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Massive improvement of efficiency and machined surface roughness with ultra-high speed cutting.
Part Number |
---|
DIXI7561-2.00 |
DIXI7561-3.00 |
DIXI7561-4.00 |
DIXI7561-5.00 |
DIXI7561-6.00 |
DIXI7561-8.00 |
DIXI7561-10.00 |
DIXI7561-12.00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,757.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | 51 Day(s) | 2 | 4 | 3 | 38 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 3 | 6 | 3 | 38 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 4 | 12 | 4 | 50 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 5 | 14 | 5 | 50 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 6 | 16 | 6 | 50 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 20 | 8 | 60 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 10 | 22 | 10 | 70 | ||
฿ 999,999,999.00 | DXI SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 12 | 25 | 12 | 70 |
Loading...
work material | Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 1 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Torsion Angle (θ) | Weak Helix (15 to 25°) |
How can we improve?
How can we improve?