(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precise Automatic Lathe Tool - L Type
Part Number |
---|
7.0-150-LR-H2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size H (mm) | Preferred Hand |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | HCU BITES | 10 Piece(s) | Quote | 7 | H2 | 7 | Right-hand |
Loading...
JIS Specification | Precise Automatic Lathe Tool - L Type | Product Type | Carbide bytes | Link Size L(mm) | 150 |
---|---|---|---|---|---|
Tip Size A | 3 | Tip Size B | 3 | Tip Size C | 20 |
How can we improve?
How can we improve?