(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, flat tool bit, 20 type (former JIS type).
Part Number |
---|
20-1-ST120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 538.34 | HCU BITES | 10 Piece(s) | 11 Day(s) | 13 | ST120 | 100 | 13 | 02-1 | 13 | 9 | 3 | 0.5 |
Loading...
JIS Specification | 20 Type Flat Bit | Product Type | Carbide bytes | Preferred Hand | No-Hand Insert |
---|---|---|---|---|---|
Pieces | 1 |
Please check the type/dimensions/specifications of the part 20-1-ST120 in the JIS Standard Flat Bit 20 Type (Old JIS Type) series.
Part Number |
---|
20-0-HT120 |
20-0-ST110 |
20-0-ST120 |
20-1-ST130 |
20-1-UT110 |
20-1-UT120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | HT120 | 80 | 10 | 02-1 | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST110 | 80 | 10 | 02-1 | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST120 | 80 | 10 | 02-1 | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 13 | ST130 | 100 | 13 | 02-1 | 13 | 9 | 3 | 0.5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 13 | UT110 | 100 | 13 | 02-1 | 13 | 9 | 3 | 0.5 | ||
฿ 501.97 | 10 Piece(s) | 11 Day(s) | 13 | UT120 | 100 | 13 | 02-1 | 13 | 9 | 3 | 0.5 |
How can we improve?
How can we improve?