(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, drilling tool bit, 11 type (former JIS type).
Right-handed.
Part Number |
---|
11-2-UT110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Link Size D | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 986.29 | HCU BITES | 1 Piece(s) | 7 Day(s) | 16 | UT110 | 180 | 16 | 06-1 | 70 | 13 | 13 | 3 | 2 |
Loading...
JIS Specification | Type 11 Boring Tool (Right) | Product Type | Carbide bytes | Preferred Hand | Right-hand |
---|---|---|---|---|---|
Pieces | 1 |
Please check the type/dimensions/specifications of the part 11-2-UT110 in the JIS Standard Hole Boring Bit 11 Type (Old JIS Type) series.
Part Number |
---|
11-0-HT120 |
11-0-ST110 |
11-0-ST120 |
11-2-UT120 |
11-2-UT140 |
11-3-HT103 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Link Size D | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | HT120 | 120 | 10 | 06-0 | 45 | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST110 | 120 | 10 | 06-0 | 45 | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST120 | 120 | 10 | 06-0 | 45 | 10 | 10 | 3 | 2 | ||
฿ 882.93 | 10 Piece(s) | 31 Day(s) | 16 | UT120 | 180 | 16 | 06-1 | 70 | 13 | 13 | 3 | 2 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 16 | UT140 | 180 | 16 | 06-1 | 70 | 13 | 13 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 19 | HT103 | 210 | 19 | 06-2 | 80 | 16 | 16 | 4 | 3 |
How can we improve?
How can we improve?