1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Standard Hole Cutting Bit 43 Type (Part Number)

HCU BITES

JIS Standard Hole Cutting Bit 43 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 451.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HICUT]JIS standard type, HT110, parting-off tool bit, 43 type.

Part Number
43-3-HT110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C

฿ 810.37

HCU BITES 1 Piece(s) 5 Day(s) 16HT1101402208-3204134

Loading...

  1. 1
 

Basic Information

JIS Specification Type 43 punching tool (Right) Product ​​Type Carbide bytes Preferred Hand Right-hand
Pieces 1

Please check the type/dimensions/specifications of the part 43-3-HT110 in the JIS Standard Hole Cutting Bit 43 Type series.

Products with similar specification

Part Number
43-0-HT120
43-0-ST110
43-0-ST120
43-3-HT120
43-3-ST110
43-3-ST130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Size W
(mm)
Material Link Size L
(mm)
Link Size H
(mm)
Applicable Parting Tools Link Size E Tip Size A Tip Size B Tip Size C

฿ 612.30

1 Piece(s) 7 Day(s) 10HT120801008-110383

฿ 999,999,999.00

10 Piece(s) Quote 10ST110801008-110383

฿ 999,999,999.00

10 Piece(s) Quote 10ST120801008-110383

฿ 810.37

10 Piece(s) 5 Day(s) 16HT1201402208-3204134

฿ 900.42

1 Piece(s) 21 Day(s) 16ST1101402208-3204134

฿ 999,999,999.00

10 Piece(s) Quote 16ST1301402208-3204134