(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, parting-off tool bit, 43 type.
Part Number |
---|
43-3-UT120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Link Size E | Tip Size A | Tip Size B | Tip Size C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 810.37 | HCU BITES | 1 Piece(s) | 5 Day(s) | 16 | UT120 | 140 | 22 | 08-3 | 20 | 4 | 13 | 4 |
Loading...
JIS Specification | Type 43 punching tool (Right) | Product Type | Carbide bytes | Preferred Hand | Right-hand |
---|---|---|---|---|---|
Pieces | 1 |
Please check the type/dimensions/specifications of the part 43-3-UT120 in the JIS Standard Hole Cutting Bit 43 Type series.
Part Number |
---|
43-0-HT120 |
43-0-ST110 |
43-0-ST120 |
43-3-UT140 |
43-4-HT103 |
43-4-HT105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Link Size E | Tip Size A | Tip Size B | Tip Size C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 612.30 | 1 Piece(s) | 7 Day(s) | 10 | HT120 | 80 | 10 | 08-1 | 10 | 3 | 8 | 3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST110 | 80 | 10 | 08-1 | 10 | 3 | 8 | 3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST120 | 80 | 10 | 08-1 | 10 | 3 | 8 | 3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 16 | UT140 | 140 | 22 | 08-3 | 20 | 4 | 13 | 4 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 19 | HT103 | 160 | 25 | 08-4 | 27 | 5 | 15 | 5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 19 | HT105 | 160 | 25 | 08-4 | 27 | 5 | 15 | 5 |
How can we improve?
How can we improve?