(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, bent turning tool bit, 41 type (right-handed) / 42 type (left-handed).
Part Number |
---|
41-3-ST110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,691.07 | HCU BITES | 1 Piece(s) | 7 Day(s) | Type 41 twin tool (Right) | 19 | ST110 | 140 | 19 | 02-3 | Right-hand | 19 | 13 | 5 | 0.5 |
Loading...
Product Type | Carbide bytes | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 41-3-ST110 in the JIS Standard Angled Bit 41 Type, 42 Type series.
Part Number |
---|
41-0-HT120 |
41-0-ST110 |
41-0-ST120 |
41-3-ST120 |
41-3-ST130 |
41-3-UT110 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | Type 41 twin tool (Right) | 10 | HT120 | 80 | 10 | 02-0 | Right-hand | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Type 41 twin tool (Right) | 10 | ST110 | 80 | 10 | 02-0 | Right-hand | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Type 41 twin tool (Right) | 10 | ST120 | 80 | 10 | 02-0 | Right-hand | 10 | 6 | 3 | 0.3 | ||
฿ 1,200.40 | 1 Piece(s) | 5 Day(s) | Type 41 twin tool (Right) | 19 | ST120 | 140 | 19 | 02-3 | Right-hand | 19 | 13 | 5 | 0.5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Type 41 twin tool (Right) | 19 | ST130 | 140 | 19 | 02-3 | Right-hand | 19 | 13 | 5 | 0.5 | ||
฿ 1,691.07 | 1 Piece(s) | 3 Day(s) | Type 41 twin tool (Right) | 19 | UT110 | 140 | 19 | 02-3 | Right-hand | 19 | 13 | 5 | 0.5 |
How can we improve?
How can we improve?