(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110,round nose bent tool bit, 39 type (right-handed) / 40 type (left-handed).
Part Number |
---|
39-4-ST120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,278.88 | HCU BITES | 1 Piece(s) | 11 Day(s) | 39 Type Round Tip Corner Bit (Right) | 25 | ST120 | 160 | 25 | 06-4 | Right-hand | 22 | 22 | 6 | 4 |
Loading...
Product Type | Carbide bytes | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 39-4-ST120 in the JIS Standard Round End Corner Bit 39 Type, 40 Type series.
Part Number |
---|
39-0-HT120 |
39-0-ST110 |
39-0-ST120 |
39-4-ST130 |
39-4-UT110 |
39-4-UT140 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | 39 Type Round Tip Corner Bit (Right) | 10 | HT120 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 39 Type Round Tip Corner Bit (Right) | 10 | ST110 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | ||
฿ 390.70 | 1 Piece(s) | 11 Day(s) | 39 Type Round Tip Corner Bit (Right) | 10 | ST120 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 39 Type Round Tip Corner Bit (Right) | 25 | ST130 | 160 | 25 | 06-4 | Right-hand | 22 | 22 | 6 | 4 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 39 Type Round Tip Corner Bit (Right) | 25 | UT110 | 160 | 25 | 06-4 | Right-hand | 22 | 22 | 6 | 4 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 39 Type Round Tip Corner Bit (Right) | 25 | UT140 | 160 | 25 | 06-4 | Right-hand | 22 | 22 | 6 | 4 |
How can we improve?
How can we improve?