(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, point nose bent tool bit, 37 type (right-handed) / 38 type (left-handed).
Part Number |
---|
37-1-ST120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 497.13 | HCU BITES | 10 Piece(s) | 11 Day(s) | 37 Type Corner Bit (Right) | 13 | ST120 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | 0.5 |
Loading...
Product Type | Carbide bytes | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 37-1-ST120 in the JIS Standard Corner Bit 37 Type, 38 Type series.
Part Number |
---|
37-0-ST110 |
37-0-ST120 |
37-0-ST130 |
37-1-ST130 |
37-1-UT110 |
37-1-UT120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | 37 Type Corner Bit (Right) | 10 | ST110 | 80 | 10 | 03-0 | Right-hand | 10 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 37 Type Corner Bit (Right) | 10 | ST120 | 80 | 10 | 03-0 | Right-hand | 10 | 3 | 0.3 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 37 Type Corner Bit (Right) | 10 | ST130 | 80 | 10 | 03-0 | Right-hand | 10 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 37 Type Corner Bit (Right) | 13 | ST130 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | 0.5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 37 Type Corner Bit (Right) | 13 | UT110 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | 0.5 | ||
฿ 533.51 | 10 Piece(s) | 11 Day(s) | 37 Type Corner Bit (Right) | 13 | UT120 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | 0.5 |
How can we improve?
How can we improve?