(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]A JIS standard type, HT110, straight turning tool bit with rounded corner, 36 type.
Part Number |
---|
36-0-HT120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 638.22 | HCU BITES | 10 Piece(s) | 3 Day(s) | 10 | HT120 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 |
Loading...
JIS Specification | 36 Type Round Tip Cutting Edge Bit | Product Type | Carbide bytes | Preferred Hand | No-Hand Insert |
---|---|---|---|---|---|
Pieces | 1 |
Please check the type/dimensions/specifications of the part 36-0-HT120 in the JIS Standard Round End Straight Bit, 36 Type series.
Part Number |
---|
36-0-HT103 |
36-0-HT105 |
36-0-HT110 |
36-0-ST110 |
36-0-ST120 |
36-0-ST130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | HT103 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | HT105 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 | ||
฿ 736.29 | 1 Piece(s) | 3 Day(s) | 10 | HT110 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST110 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 | ||
฿ 390.70 | 1 Piece(s) | 11 Day(s) | 10 | ST120 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 10 | ST130 | 80 | 10 | 06-0 | 10 | 10 | 3 | 2 |
How can we improve?
How can we improve?