(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, straight turning tool bit with point corner, 35 type.
Part Number |
---|
35-3-UT110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | HCU BITES | 10 Piece(s) | Quote | 19 | UT110 | 140 | 19 | 07-3 | 19 | 19 | 5 | 0.5 |
Loading...
JIS Specification | 35 Type Straight Cutting Edge Bit | Product Type | Carbide bytes | Preferred Hand | No-Hand Insert |
---|---|---|---|---|---|
Pieces | 1 |
How can we improve?
How can we improve?