(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110 (HT120), offset turning tool bit, 33 type (right-handed) and 34 type (left-handed).
Part Number |
---|
33-1-UT120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Link Size E | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 519.04 | HCU BITES | 1 Piece(s) | 5 Day(s) | 33 Type Single Cutting Edge Bit (Right) | 13 | UT120 | 100 | 13 | 04-1 | Right-hand | 4 | 13 | 9 | 3 | 0.5 |
Loading...
Product Type | Carbide bytes | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 33-1-UT120 in the JIS Standard Single Cutter Bit 33 Type, 34 Type series.
Part Number |
---|
33-0-HT120 |
33-0-ST110 |
33-0-ST120 |
33-1-UT140 |
33-2-HT103 |
33-2-HT105 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Link Size E | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 617.39 | 1 Piece(s) | 3 Day(s) | 33 Type Single Cutting Edge Bit (Right) | 10 | HT120 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 33 Type Single Cutting Edge Bit (Right) | 10 | ST110 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | ||
฿ 511.64 | 1 Piece(s) | 5 Day(s) | 33 Type Single Cutting Edge Bit (Right) | 10 | ST120 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 33 Type Single Cutting Edge Bit (Right) | 13 | UT140 | 100 | 13 | 04-1 | Right-hand | 4 | 13 | 9 | 3 | 0.5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 33 Type Single Cutting Edge Bit (Right) | 16 | HT103 | 120 | 16 | 04-2 | Right-hand | 4 | 16 | 11 | 4 | 0.5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 33 Type Single Cutting Edge Bit (Right) | 16 | HT105 | 120 | 16 | 04-2 | Right-hand | 4 | 16 | 11 | 4 | 0.5 |
How can we improve?
How can we improve?