(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, straight turning tool bit with unsymmetric cutting edge, 31 type (right-handed) / 32 type (left-handed).
Part Number |
---|
32-4-UT110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | HCU BITES | 10 Piece(s) | Quote | 32 Type Asymmetric Cutting Edge Bit (Left) | 25 | UT110 | 160 | 25 | 01-4 | Left-hand | 22 | 15 | 6 | 1 |
Loading...
Product Type | Carbide bytes | Pieces | 1 |
---|
How can we improve?
How can we improve?