(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[HICUT]JIS standard type, HT110, straight turning tool bit with unsymmetric cutting edge, 31 type (right-handed) / 32 type (left-handed).
Part Number |
---|
32-1-HT120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 523.86 | HCU BITES | 10 Piece(s) | 11 Day(s) | 32 Type Asymmetric Cutting Edge Bit (Left) | 13 | HT120 | 100 | 13 | 01-1 | Left-hand | 13 | 9 | 3 | 0.5 |
Loading...
Product Type | Carbide bytes | Pieces | 1 |
---|
Please check the type/dimensions/specifications of the part 32-1-HT120 in the JIS Standard Asymmetric Straight Bit 31 Type, 32 Type series.
Part Number |
---|
31-0-ST110 |
31-0-ST120 |
31-0-UT110 |
32-1-ST110 |
32-1-ST120 |
32-1-ST130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JIS Specification | Shank Size W (mm) | Material | Link Size L (mm) | Link Size H (mm) | Applicable Parting Tools | Preferred Hand | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 10 Piece(s) | Quote | 31 Type Asymmetric Cutting Edge Bit (Right) | 10 | ST110 | 80 | 10 | 01-0 | Right-hand | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 31 Type Asymmetric Cutting Edge Bit (Right) | 10 | ST120 | 80 | 10 | 01-0 | Right-hand | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 31 Type Asymmetric Cutting Edge Bit (Right) | 10 | UT110 | 80 | 10 | 01-0 | Right-hand | 10 | 6 | 3 | 0.3 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 32 Type Asymmetric Cutting Edge Bit (Left) | 13 | ST110 | 100 | 13 | 01-1 | Left-hand | 13 | 9 | 3 | 0.5 | ||
฿ 523.86 | 10 Piece(s) | 11 Day(s) | 32 Type Asymmetric Cutting Edge Bit (Left) | 13 | ST120 | 100 | 13 | 01-1 | Left-hand | 13 | 9 | 3 | 0.5 | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | 32 Type Asymmetric Cutting Edge Bit (Left) | 13 | ST130 | 100 | 13 | 01-1 | Left-hand | 13 | 9 | 3 | 0.5 |
How can we improve?
How can we improve?