1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Shank Chucking Reamer

Straight Shank Chucking Reamer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,493.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Chucking reamer that widens hole while rotating workpiece during cutting.

Part Number
HC1.0
HC1.5
HC2.0
HC2.5
HC3.0
HC4.0
HC5.0
HC6.0
HC7.0
HC8.0
HC9.0
HC10.0
HC11.0
HC12.0
HC13.0
HC14.0
HC15.0
HC16.0
HC17.0
HC18.0
HC19.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Grip length B
(mm)
Diameter tolerance
(mm)
Number of flutes

฿ 4,505.74

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 1201.0800.2+0.007、+0.0024

฿ 4,051.00

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 1.5201.5800.5+0.007、+0.0024

฿ 3,731.72

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 2251.91000.5+0.007、+0.0024

฿ 3,339.87

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 2.5252.01000.5+0.007、+0.0024

฿ 3,010.92

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 3302.51100.5+0.007、+0.0026

฿ 2,870.63

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 4303.51100.5+0.009、+0.0046

฿ 2,493.29

CHUCKING REAMER_HC 1 Piece(s) 31 Day(s) 5304.01201.0+0.009、+0.0046

฿ 2,995.44

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 6305.01301.0+0.009、+0.0046

฿ 2,793.22

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 7356.01401.0+0.012、+0.0066

฿ 2,793.22

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 8406.01501.0+0.012、+0.0066

฿ 2,928.68

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 9407.01601.0+0.012、+0.0066

฿ 2,801.25

CHUCKING REAMER_HC 1 Piece(s) 91 Day(s) 10408.01601.0+0.012、+0.0066

฿ 3,189.91

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 11458.01701.0+0.015、+0.0076

฿ 3,189.91

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 12459.01701.0+0.015、+0.0076

฿ 3,683.35

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 134510.01801.0+0.015、+0.0078

฿ 3,683.35

CHUCKING REAMER_HC 1 Piece(s) 5 Day(s) 145010.01901.0+0.015、+0.0078

฿ 3,923.75

CHUCKING REAMER_HC 1 Piece(s) 91 Day(s) 155011.02001.5+0.015、+0.0078

฿ 4,995.55

CHUCKING REAMER_HC 3 Piece(s) 31 Day(s) 165012.02001.5+0.015、+0.0078

฿ 5,855.44

CHUCKING REAMER_HC 3 Piece(s) 31 Day(s) 175512.02001.5+0.015、+0.0078

฿ 5,855.44

CHUCKING REAMER_HC 3 Piece(s) 31 Day(s) 185514.02201.5+0.015、+0.0078

฿ 6,907.62

CHUCKING REAMER_HC 3 Piece(s) 31 Day(s) 195514.02201.5+0.017、+0.0088

Loading...

  1. 1
 

Basic Information

Shank Type straight shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Tool Material Type High-speed steel