1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Handle Reamer Straight Blade (HL2.5)

LONG HAND REAMER_HL

Long Handle Reamer Straight Blade (HL2.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long Handle Reamer Straight Blade

Part Number
HL2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Shank Type Groove Length
(mm)
shank diameter d
(φ mm)
Overall Length L
(mm)
Grip length T
(mm)
Diameter tolerance
(mm)
Number of flutes

฿ 4,186.46

LONG HAND REAMER_HL 3 Piece(s) 31 Day(s) 2.5End Mill Shank603.01007+0.007、+0.0024

Loading...

  1. 1
 

Basic Information

work material general steel / Aluminum / Copper / Resin / Die Steel / Alloy Steel Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA Tool Material Type High-speed steel