(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reamer that is used to make slope in drilled hole when using taper pin for cutting work.
Part Number |
---|
HP0.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Tip diameter | Large End Diameter | shank diameter d (φ mm) | Overall Length L (mm) | Shank length ℓ2 (mm) | Number of flutes | φD position a (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,578.00 | HSS TAPER PIN REAMER(1/50)_HP | 1 Piece(s) | 91 Day(s) | 0.8 | 28 | 0.7 | 1.26 | 2.0 | 42 | 14 | 4 | 5 |
Loading...
Shank Type | End Mill Shank | work material | general steel / Cast Iron / Resin / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | NA | Tool Material Type | Cobalt HSS |
Please check the type/dimensions/specifications of the part HP0.8 in the Taper pin reamer (1/50) straight blade series.
Part Number |
---|
HP0.5 |
HP0.6 |
HP0.7 |
HP0.9 |
HP1.0 |
HP1.1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Groove Length (mm) | Tip diameter | Large End Diameter | shank diameter d (φ mm) | Overall Length L (mm) | Shank length ℓ2 (mm) | Number of flutes | φD position a (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,934.00 | 1 Piece(s) | 91 Day(s) | 0.5 | 13 | 0.44 | 0.70 | 1.5 | 35 | 22 | 4 | 3 | ||
฿ 1,794.00 | 1 Piece(s) | 91 Day(s) | 0.6 | 24 | 0.5 | 0.98 | 2.0 | 38 | 14 | 4 | 5 | ||
฿ 1,578.00 | 1 Piece(s) | 91 Day(s) | 0.7 | 24 | 0.6 | 1.08 | 2.0 | 38 | 14 | 4 | 5 | ||
฿ 1,378.00 | 1 Piece(s) | 91 Day(s) | 0.9 | 28 | 0.8 | 1.36 | 2.0 | 42 | 14 | 4 | 5 | ||
฿ 1,378.00 | 1 Piece(s) | 91 Day(s) | 1 | 32 | 0.9 | 1.54 | 2.0 | 46 | 14 | 4 | 5 | ||
฿ 1,325.00 | 1 Piece(s) | 91 Day(s) | 1.1 | 32 | 1 | 1.64 | 2.0 | 46 | 14 | 4 | 5 |
How can we improve?
How can we improve?