(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
GEL4, right blade helix angle 30°, number of flutes: 4, KO3, long type "helix angle" standard helix (30 to 44°), "processing application (processing shape)": plane/side surface/groove/counterbore, "tool material": carbide
Part Number |
---|
GEL4-3 |
GEL4-4 |
GEL4-5 |
GEL4-6 |
GEL4-8 |
GEL4-10 |
GEL4-12 |
GEL4-13 |
GEL4-14 |
GEL4-15 |
GEL4-16 |
GEL4-18 |
GEL4-20 |
GEL4-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,414.16 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 30 | 6 | 120 | ||
฿ 7,596.64 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 30 | 6 | 120 | ||
฿ 8,560.89 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 40 | 6 | 150 | ||
฿ 8,561.82 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 40 | 6 | 150 | ||
฿ 11,407.22 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 40 | 8 | 180 | ||
฿ 15,297.04 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 50 | 10 | 200 | ||
฿ 18,979.32 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 50 | 12 | 200 | ||
฿ 24,572.12 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 13 | 50 | 12 | 200 | ||
฿ 26,030.72 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 14 | 50 | 12 | 200 | ||
฿ 27,649.56 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 15 | 60 | 16 | 200 | ||
฿ 28,433.03 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 60 | 16 | 200 | ||
฿ 36,631.17 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 60 | 16 | 200 | ||
฿ 45,683.60 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 80 | 20 | 250 | ||
฿ 69,032.17 | EIK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 25 | 80 | 25 | 250 |
Loading...
work material | Non-ferrous metal / Non-ferrous metal / Graphite | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Countersinking | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) |
Blade diameter tolerance D(mm) | 0~+0.02 | Shank diameter tolerance d(mm) | h6 |
How can we improve?
How can we improve?