1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Graphite Solid End Mill 4-Flute, Standard Type

Carbide Graphite Solid End Mill 4-Flute, Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,824.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Right Blade Right Helix Angle 30°, Number of Blades: 4 pcs., KO3, standard type "helix angle" standard twist (30 to 44°)

Part Number
GES4-3
GES4-4
GES4-5
GES4-6
GES4-7
GES4-8
GES4-9
GES4-10
GES4-12
GES4-13
GES4-14
GES4-15
GES4-16
GES4-18
GES4-20
GES4-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 3,824.46

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 320690

฿ 3,824.92

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4306100

฿ 3,825.54

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5306100

฿ 3,826.01

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6306100

฿ 5,102.44

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7406120

฿ 5,705.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8408120

฿ 6,980.95

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 9408120

฿ 7,949.70

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 104010120

฿ 11,105.57

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 125012120

฿ 14,202.16

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 135012120

฿ 15,010.71

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 145012120

฿ 17,875.32

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 156016150

฿ 18,320.77

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 166016150

฿ 23,476.65

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 186016150

฿ 25,406.89

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 206020150

฿ 43,135.38

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 256025160

Loading...

  1. 1

Basic Information

work material Non-ferrous metal / Non-ferrous metal / Graphite Number of flutes(sheet) 4 Type Square
Machining Application Plane / Side / Groove / Countersinking Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance D(mm) 0~+0.02 Shank diameter tolerance d(mm) h6