1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Taper Ball End Mill

Carbide Solid Taper Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,170.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tapered ball end mill that uses cemented carbide, making it ideal for profiling the curved surface of molds.
[Features]
·Compared to high-speed steel, carbide is used, so heat resistance and wear resistance are greatly improved compared to powdered high-speed steel.
·Ideal for mold curved surface machining and profiling. Simultaneous processing of draft angle is possible.
[Applications]
·Used for mold processing, etc.

Part Number
CSTBE0.5-0.5
CSTBE0.5-1
CSTBE0.5-1.5
CSTBE0.5-2
CSTBE0.5-2.5
CSTBE0.5-3
CSTBE0.5-4
CSTBE0.5-5
CSTBE0.5-6
CSTBE0.5-7
CSTBE0.5-8
CSTBE0.5-10
CSTBE0.75-0.5
CSTBE0.75-1
CSTBE0.75-1.5
CSTBE0.75-2
CSTBE0.75-2.5
CSTBE0.75-3
CSTBE0.75-4
CSTBE0.75-5
CSTBE0.75-6
CSTBE0.75-7
CSTBE0.75-8
CSTBE0.75-10
CSTBE1-0.5
CSTBE1-1
CSTBE1-1.5
CSTBE1-2
CSTBE1-2.5
CSTBE1-3
CSTBE1-4
CSTBE1-5
CSTBE1-6
CSTBE1-7
CSTBE1-8
CSTBE1-10
CSTBE1.5-0.5
CSTBE1.5-1
CSTBE1.5-1.5
CSTBE1.5-2
CSTBE1.5-2.5
CSTBE1.5-3
CSTBE1.5-4
CSTBE1.5-5
CSTBE1.5-6
CSTBE1.5-7
CSTBE1.5-8
CSTBE1.5-10
CSTBE1.25-0.5
CSTBE1.25-1
CSTBE1.25-1.5
CSTBE1.25-2
CSTBE1.25-2.5
CSTBE1.25-3
CSTBE1.25-4
CSTBE1.25-5
CSTBE1.25-6
CSTBE1.25-7
CSTBE1.25-8
CSTBE1.25-10
CSTBE1.75-0.5
CSTBE1.75-1
CSTBE1.75-1.5
CSTBE1.75-2
CSTBE1.75-2.5
CSTBE1.75-3
CSTBE1.75-4
CSTBE1.75-5
CSTBE1.75-6
CSTBE1.75-7
CSTBE1.75-8
CSTBE1.75-10
CSTBE2-0.5
CSTBE2-1
CSTBE2-1.5
CSTBE2-2
CSTBE2-2.5
CSTBE2-3
CSTBE2-4
CSTBE2-5
CSTBE2-6
CSTBE2-7
CSTBE2-8
CSTBE2-10
CSTBE2.5-0.5
CSTBE2.5-1
CSTBE2.5-1.5
CSTBE2.5-2
CSTBE2.5-2.5
CSTBE2.5-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle corner (θ)
(Degree)
Blade length (ℓ)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'40.54451.06

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚40.54451.12

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'40.54451.18

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚40.54451.24

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'40.54451.3

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚40.54451.36

฿ 4,340.63

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚60.54451.77

฿ 4,340.63

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚60.54451.96

฿ 4,782.66

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚60.54452.16

฿ 4,340.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚60.54452.36

฿ 5,302.86

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚60.54452.55

฿ 4,834.82

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚60.54452.95

฿ 4,002.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'60.754451.59

฿ 4,002.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚60.754451.68

฿ 4,002.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'60.754451.77

฿ 4,002.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚60.754451.86

฿ 4,002.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'60.754451.95

฿ 4,002.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚60.754452.05

฿ 4,002.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚60.754452.23

฿ 4,002.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚60.754452.42

฿ 4,782.82

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚60.754452.61

฿ 4,002.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚60.754452.8

฿ 5,302.86

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚60.754452.99

฿ 4,834.82

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚60.754453.37

฿ 3,170.84

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'614552.08

฿ 3,170.84

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚614552.17

฿ 3,170.84

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'614552.26

฿ 3,300.85

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚614552.35

฿ 3,301.00

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'614552.43

฿ 3,301.00

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚614552.52

฿ 3,822.91

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚1016603.26

฿ 3,822.91

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚1016603.58

฿ 4,212.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚1016603.9

฿ 3,822.91

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚1016604.22

฿ 5,305.03

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚1016604.54

฿ 4,836.99

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚1016605.2

฿ 3,822.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'101.56553.14

฿ 3,822.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚101.56553.29

฿ 3,822.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'101.56553.44

฿ 3,822.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚101.56553.59

฿ 3,822.60

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'101.56553.74

฿ 4,238.79

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚151.56604.41

฿ 4,238.79

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚151.56604.89

฿ 4,238.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚151.56605.37

฿ 4,654.98

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚151.56605.85

฿ 4,238.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚151.56606.33

฿ 5,591.06

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚151.56606.82

฿ 5,071.17

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚151.56607.8

฿ 3,638.88

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'81.254552.61

฿ 3,638.88

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚81.254552.73

฿ 3,638.88

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'81.254552.85

฿ 3,638.88

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚81.254552.97

฿ 3,640.74

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'81.256553.09

฿ 3,822.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚81.256553.21

฿ 3,822.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚151.256604.42

฿ 3,822.75

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚151.256604.91

฿ 4,212.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚151.256605.4

฿ 3,822.91

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚151.256605.89

฿ 5,305.03

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚151.256606.38

฿ 4,837.15

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚151.256607.38

฿ 4,108.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'151.756603.73

฿ 4,108.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚151.756603.96

฿ 4,108.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'151.756604.19

฿ 4,108.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚151.756604.42

฿ 4,108.78

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'151.756604.66

฿ 4,629.13

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚201.756655.41

฿ 4,629.13

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚201.756656.06

฿ 5,175.33

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚201.756656.7

฿ 5,877.55

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚201.756657.35

฿ 5,359.83

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚201.758658

฿ 7,986.20

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚201.758658.66

฿ 7,209.39

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚201.7510659.98

฿ 4,238.79

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'1526604.22

฿ 4,238.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚1526604.45

฿ 4,238.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'1526604.68

฿ 4,238.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚1526604.91

฿ 4,238.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'1526605.13

฿ 4,837.30

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3゚2026655.89

฿ 5,071.32

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4゚2026656.52

฿ 5,305.50

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5゚2026657.16

฿ 7,023.97

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6゚2028657.8

฿ 6,400.07

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7゚2028658.45

฿ 8,974.44

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8゚2028659.09

฿ 8,171.63

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10゚202106510.4

฿ 4,343.26

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 30'202.56655.3

฿ 4,343.26

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚202.56655.61

฿ 4,343.42

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1゚30'202.56655.91

฿ 4,343.42

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚202.56656.22

฿ 4,343.42

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2゚30'202.56656.53

฿ 5,201.95

EIK SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 3゚252.56707.36

Loading...

Basic Information

Type Taper ball work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Graphite Number of flutes(sheet) 2
Coating Non-Coated Torsional Angle Right Torsion 30 R Tolerance ±0.02
Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6