1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Graphite Solid Ball End Mill 2-Flute, Long Type

Carbide Graphite Solid Ball End Mill 2-Flute, Long Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,979.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Graphite Electrode Milling, Long Handle

Part Number
GBEL2-1-4
GBEL2-1-6
GBEL2-1.5-4
GBEL2-1.5-6
GBEL2-1.25-4
GBEL2-1.25-6
GBEL2-1.75-4
GBEL2-1.75-6
GBEL2-2-4
GBEL2-2-6
GBEL2-2.5-6
GBEL2-2.25-6
GBEL2-2.75-6
GBEL2-3-6
GBEL2-3.5-6
GBEL2-3.25-6
GBEL2-3.75-6
GBEL2-4-8
GBEL2-4.5-8
GBEL2-4.25-8
GBEL2-4.75-8
GBEL2-5-10
GBEL2-5.5-10
GBEL2-5.25-10
GBEL2-5.75-10
GBEL2-6-12
GBEL2-6.5-12
GBEL2-6.25-12
GBEL2-6.75-12
GBEL2-7-12
GBEL2-7.5-12
GBEL2-7.25-12
GBEL2-7.75-12
GBEL2-8-16
GBEL2-8.5-16
GBEL2-8.25-16
GBEL2-8.75-16
GBEL2-9-16
GBEL2-9.5-16
GBEL2-10-20
GBEL2-10.5-20
GBEL2-10.25-20
GBEL2-10.75-20
GBEL2-11-20
GBEL2-11.5-20
GBEL2-12-20
GBEL2-12.5-25
GBEL2-12.25-20
GBEL2-12.75-25
GBEL2-15-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter
(mm)
Effective Length
(mm)

฿ 6,628.51

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1201204220

฿ 7,980.63

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1201206220

฿ 5,979.54

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.5301204330

฿ 7,201.64

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.5301206330

฿ 6,265.10

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.252012042.520

฿ 7,487.20

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.252012062.520

฿ 6,266.18

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.753012043.530

฿ 7,696.31

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.753012063.530

฿ 6,266.96

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2301204430

฿ 7,697.08

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2301206430

฿ 8,636.42

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.5401506540

฿ 8,635.18

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.254015064.540

฿ 8,637.81

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.754015065.540

฿ 8,639.20

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3401506640

฿ 11,999.53

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.5401806740

฿ 11,139.45

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.254018066.540

฿ 12,469.90

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.754018067.540

฿ 13,434.46

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4401808840

฿ 15,158.20

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.5602008960

฿ 14,373.02

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.254018088.540

฿ 15,629.49

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.756020089.560

฿ 16,308.81

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 560200101060

฿ 18,682.29

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5.560200101160

฿ 17,456.47

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5.25602001010.560

฿ 19,648.25

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5.75602001011.560

฿ 20,120.32

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 660200121260

฿ 23,483.12

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6.560200121360

฿ 22,672.72

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6.25602001212.560

฿ 24,787.73

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6.75602001213.560

฿ 26,950.72

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 760200121460

฿ 29,508.85

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7.560200121560

฿ 27,657.58

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7.25602001214.560

฿ 31,776.31

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 7.75602001215.560

฿ 35,864.09

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 860200161660

฿ 39,437.70

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8.560200161760

฿ 37,897.84

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8.25602001616.560

฿ 40,977.72

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8.75602001617.560

฿ 45,093.39

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 980250161880

฿ 45,967.27

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 9.580250161980

฿ 46,139.86

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1080250202080

฿ 55,622.18

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10.580250202180

฿ 51,478.99

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10.25802502020.580

฿ 60,051.70

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10.75802502021.580

฿ 62,219.18

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1180250202280

฿ 64,344.58

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.580250202380

฿ 64,364.57

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1280250202480

฿ 69,741.94

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12.580250252580

฿ 64,374.95

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12.25802502024.580

฿ 76,149.34

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12.75802502525.580

฿ 105,092.41

EIK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1580250253080

Loading...

  1. 1

Basic Information

Type Ball work material Non-ferrous metal / Non-ferrous metal / Graphite Number of flutes(sheet) 2
R Precision(μm) ±0.02 Machining Application Curved surface / Side / Engraving / R Groove With/Without Torsion Available
Torsional Angle Right blade right torsion 30 Blade diameter tolerance D ±0.01 Shank diameter tolerance d h6